Product selection
![CP Electronics - Vitesse modular 4 Green-i - Dimming modules](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm6-mod-cta-image.jpg?itok=SstZ6otx)
Dimming modules
The Vitesse Modular system grows and adapts to suit the installation from 4-way to 16-way using the 4-way extender modules. Once Vitesse Modular is installed, modules can be added (or removed) depending on future requirements.
![CP Electronics - Vitesse modular 6 - Leads and connectors](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm6-lead-cta-image.jpg?itok=3oKAzGWK)
Leads and connectors
Vitesse Modular 6 Leads and Connectors. Quality assured, pre-wired detector and luminaire leads reduce installation times and ensure reliability. Individual connectors, extender leads, detector leads, tee modules and a ceiling rose kit provide additional flexibility.
![CP Electronics - Vitesse modular 6 - Presence detectors](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm6-pd-cta-image.jpg?itok=i8lfktDQ)
Presence detectors
Adds presence detection functionality to Vitesse Modular when required. Compact, flush mounted, ceiling PIR and Microwave presence detectors. No external control boxes are required as the unit is self contained.
![CP Electronics - Vitesse modular 6 - Accessories](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm6-acc-cta-image.jpg?itok=pkGE4fXF)
Accessories
A comprehensive range of accessories to assist you with the installation, mounting and customisation of our Vitesse Modular 6 components. The range includes back boxes, extenders, IP rated enclosures, masking shields and a Marco basket fixing clip.
-
Number of units
-
Assembly arrangement
-
Mounting direction
-
Transparent
-
Material
-
Suitable for modular domestic switching devices
-
Material quality
-
Shape
-
Surface protection
-
Halogen free
-
Device width
-
Device width
-
Device height
-
Device height
-
Device depth
-
Device depth
-
With cover frame
-
With cover frame
-
Surface finishing
-
Colour
-
Degree of protection (IP)
-
With duct entry
-
Height
-
RAL-number (similar)
-
With cable entry
-
With cable entry
-
Width
-
With screw gland entry
-
Depth
-
Shock resistant
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Entry membrane gland type
-
Cable support
-
Number of units
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics Surface Mount Back Box White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040001-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 3m 1.5mm² LSF Extender Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040002-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 5m 1.5mm² LSF Extender Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040003-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 8m 1.5mm² LSF Extender Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040006-WEB-L.jpg)
CP Electronics 6 Pole 4 Core 3m 1.5mm² LSF Extender Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040007-WEB-L.jpg)
CP Electronics 6 Pole 4 Core 5m 1.5mm² LSF Extender Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040008-WEB-L.jpg)
CP Electronics 6 Pole 4 Core 8m 1.5mm² LSF Extender Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040010-WEB-L.jpg)
CP Electronics 6 Pole 5 Core 3m 1.5mm² LSF Extender Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040013-WEB-L.jpg)
CP Electronics 6 Pole 5 Core 5m 1.5mm² LSF Extender Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040016-WEB-L.jpg)
CP Electronics 6 Pole 5 Core 8m 1.5mm² LSF Extender Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040021-WEB-L.jpg)
CP Electronics 6 Pole 6 Core 3m 1.5mm² LSF Extender Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040023-WEB-L.jpg)
CP Electronics 6 Pole 6 Core 5m 1.5mm² LSF Extender Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040025-WEB-L.jpg)
CP Electronics 6 Pole 6 Core 8m 1.5mm² LSF Extender Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040029-WEB-R.jpg)
CP Electronics Extender Module Dimming 6 Pole 4 Outputs Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040032-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 3m 1mm² LSF Luminaire Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040035-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 5m 1mm² LSF Luminaire Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040038-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 8m 1mm² LSF Luminaire Lead White Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040040-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 1m 1mm² Tee Module White Housing Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350001-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 2m 1mm² Tee Module White Housing Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040042-WEB-L.jpg)
CP Electronics 6 Pole 3 Core 0.5m 1mm² Tee Module White Housing Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040044-WEB-L.jpg)
CP Electronics 6 Pole 4 Core 3m 1mm² LSF Luminaire Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040046-WEB-L.jpg)
CP Electronics 6 Pole 4 Core 5m 1mm² LSF Luminaire Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040048-WEB-L.jpg)
CP Electronics 6 Pole 4 Core 8m 1mm² LSF Luminaire Lead Red Plug Black/Blue Coding
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-040050-WEB-L.jpg)
CP Electronics 6 Pole 4 Core 1m 1mm² Tee Module White Housing Black/Blue Coding