-
Number of appliances to build in
-
Suitable for data
-
Suitable for data
-
Material
-
Suitable for 230 V
-
Suitable for 230 V
-
Material quality
-
Length
-
Length
-
Height flanged sides
-
For wall thickness
-
Surface protection
-
Model
-
Model
-
Material thickness
-
Model
-
Model
-
Even surface load per m²
-
Total length
-
Suitable for cable diameter
-
Point load per 25x25 mm
-
Built-in positions modular 45 mm
-
With contact-/distance projections
-
Prewired
-
With connection block
-
With connection block
-
With earthing feature
-
Shrink technique
-
Cable entry
-
With strain relief
-
With recess
-
With strain relief
-
Angle model
-
Bore diameter
-
Suitable for data connector cradle
-
Length recess
-
Cable outlet tile required
-
Cable outlet tile required
-
Width recess
-
Suitable for cable channelling to the workplace
-
Suitable for connection surface tank
-
Suitable for connection cable output
-
Gastight
-
With disposable cover
-
Watertight
-
Fire resistant
-
Width
-
Width
-
Height
-
Height
-
Colour
-
Halogen free
-
Entry membrane gland type
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System 3 Compartment Twin Switched Socket Module
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System 3 Compartment Blank Module
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System 3 Compartment 37mm x 22mm 4 Cut-Out Data Module
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System 4 Compartment Twin Switched Socket Module
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System 4 Compartment Blank Module
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System 4 Compartment 37mm x 22mm 4 Cut-Out Data Module
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System Floor Box Lid and Trim ABS
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Soluflex Cavity Floor System Floor Box Tile 450mm x 450mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-8400030-WEB-R.jpg)
Soluflex Cavity Floor System Cable Outlet Tile
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-8406073-WEB-R.jpg)
Soluflex Cavity Floor System Fully Submerged Data Outlet 60mm for 2 x Arteor Double Modules
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-8403751-WEB-R.jpg)
Soluflex Cavity Floor System Semi-Submerged Data Outlet 37mm for 2 x Arteor Double Modules
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-8403750-WEB-R.jpg)
Soluflex Cavity Floor System Semi-Submerged Power Outlet 37mm for 2 x Arteor Double Modules
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-8406072-WEB-R.jpg)
Soluflex Cavity Floor System Fully Submerged Power Outlet 60mm for 2 x Arteor Double Modules
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-8190232-WEB-R.jpg)
Soluflex Cavity Floor System Chrome Outlet Grommet