-
Type of accessory/spare part
-
Change of direction
-
Change of direction
-
Width (big)
-
Width (big)
-
Width (big)
-
Width (big)
-
Accessory
-
Width (big)
-
Material
-
Number of compartments
-
Number of compartments
-
Number of compartments
-
Height (large)
-
Width (small)
-
Height (large)
-
Width (small)
-
Width (small)
-
Height (large)
-
Height (large)
-
Width (small)
-
Height (large)
-
Width (small)
-
Width (small)
-
Height (large)
-
Spare part
-
Material quality
-
Connector
-
Mounting method cover
-
Height (small)
-
Height (small)
-
Height (small)
-
Height (small)
-
Mounting method cover
-
Height (small)
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Angle
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Surface protection
-
Tamperproof
-
Model
-
Model
-
Cover position
-
Cover position
-
Cover position
-
Gusseted model
-
Gusseted model
-
Offset model
-
Offset model
-
Suitable for use in an IP30 system
-
With cover
-
Suitable for use in an IPXXD system
-
Suitable for use in an IP4X system
-
Suitable for use in an IP54 system
-
Suitable for use in an IP55 system
-
Suitable for distribution trunking system
-
Suitable for lighting trunking system
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 225mm x 225mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 225mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 300mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 225mm x 225mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 225mm x 225mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 225mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-MGIPxOSX-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Crossover 225mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 3 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 225mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 225mm x 225mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxOST-WEBGEN-L.jpg)
Salamandre IP4X 2 Compartment Pre-Galvanised Steel Distribution Trunking Offset Tee 300mm x 75mm
Excluding VAT