Filter
Clear all
Category
Technical characteristics
-
Cover model
-
Built-in diameter
-
Type of accessory/spare part
-
Nominal dimension
-
Number of inlets
-
Accessory
-
Number of appliances to build in
-
Number of device cups
-
Housing material
-
Spare part
-
Suitable for subfloor duct countersunk (closed)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Suitable for subfloor duct overhead closed
-
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE)
-
Duct height
-
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE)
-
Duct width
-
Number of socket outlets British Standard BS1363
-
Min. height finishing layer
-
Outer diameter
-
With cable outlet in cover
-
Levelling range
-
Built-in opening for floor column
-
Lockable cover
-
Material side wall
-
Built-in opening for built-in unit
-
Surface protection housing
-
Suitable for placing of sealing
-
Material cover
-
Decoupling possibility cover from base unit
-
Surface protection cover
-
Bottom plate
-
Surface treatment cover
-
With opening carpeting
-
Depth of flooring recess
-
Protective frame carpeting
-
Suitable for indoor installation
-
Suitable for outdoor installation
-
Suitable for outdoor installation
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Suitable for concrete installation
-
Suitable for floors in computer rooms
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Min. built-in depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Halogen free
-
Fitted with USB plug
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. 088069
Legrand IP66 Floor Box Auto-Adjustable Back Box
You can only compare 4 products, you must remove 1 to add this one
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. 088061
Legrand IP66 Floor Box with Removable Lid 170mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. 088064
Legrand IP66 Floor Box with Hinged Lid 170mm
You can only compare 4 products, you must remove 1 to add this one
Legrand
IP66/IK09 Floor Boxes - 4 Modules LG
REF. 088062
Legrand IP66 Floor Box Cable Exit Accessory
You can only compare 4 products, you must remove 1 to add this one