-
Construction type
-
IEC-amperage
-
IEC-amperage
-
Construction type
-
IEC-amperage
-
Type of accessory/spare part
-
Material
-
Suitable for
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Clock hour position
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Identification colour
-
Connection system
-
Phase inverter
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/053773-LEGRAND.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/053773_pw_93060.jpg)
Hypra IP44 63A 380/415V AC 3 Pole + Neutral + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/052874-LEGRAND-1000.jpg)
Hypra IP44 32A 380/415V AC 3 Pole + Neutral + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-052873-WEB-R.jpg)
Hypra IP44 32A 380/415V AC 3 Pole + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/052872-LEGRAND-1000.jpg)
Hypra IP44 32A 200/250V AC 2 Pole + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-052174-WEB-R.jpg)
Hypra IP44 16A 380/415V AC 3 Pole + Neutral + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-052173-WEB-R.jpg)
Hypra IP44 16A 380/415V AC 3 Pole + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/052172_pw_92973.jpg)
Hypra IP44 16A 200/250V AC 3 Pole + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/29-03-2024/02-30/052172_pw_92973.jpg)
Hypra IP44 16A 200/250V AC 2 Pole + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-051970-WEB-R.jpg)
Hypra IP44 16A 100/130V AC 2 Pole + Earth Panel Appliance Inlet Plastic
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/053699-LEGRAND-1000.jpg)
Hypra IP44 63A 3 Pole + Earth and 3 Pole + Neutral + Earth Appliance Inlet Protection Cover Rubber
Excluding VAT