Product selection
![CP Electronics - Vitesse modular - Switching modules](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm4-mod-cta-image.jpg?itok=rvyY9qg4)
Switching modules
The Vitesse Modular system grows and adapts to suit the installation from 4-way to 16-way using the 4-way extender modules. Once Vitesse Modular™ is installed, modules can be added (or removed) depending on future requirements.
![CP Electronics - Vitesse modular 4 - Leads and connectors](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm4-lead-cta-image.jpg?itok=Ogf7SJs9)
Leads and connectors
Quality assured, pre-wired detector and luminaire leads reduce installation times and ensure reliability. Individual connectors, detector leads and a ceiling rose kit provide additional flexibility.
![CP Electronics - Vitesse modular 4 - Presence detectors](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm4-pd-cta-image.jpg?itok=841n9BRt)
Presence detectors
Adds presence detection functionality to Vitesse Modular when required. Flush mounted ceiling PIR and Microwave presence detectors - including compact, miniature and adjustable head versions. No external control boxes are required as the unit is self contained.
![CP Electronics - Vitesse modular 4 - Accessories](/sites/g/files/ocwmcr866/files/styles/product_box/public/2023-10/distribution-vtm4-acc-cta-image.jpg?itok=KExcEocq)
Accessories
A comprehensive range of accessories to assist you with the installation, mounting and customisation of our Vitesse Modular 4 components. Includes back boxes, extenders, IP rated enclosures, masking shields and a Marco basket fixing clip.
-
Number of units
-
Assembly arrangement
-
Mounting direction
-
Transparent
-
Material
-
Suitable for modular domestic switching devices
-
Material quality
-
Shape
-
Surface protection
-
Halogen free
-
Device width
-
Device width
-
Device height
-
Device height
-
Device depth
-
Device depth
-
With cover frame
-
With cover frame
-
Surface finishing
-
Colour
-
Degree of protection (IP)
-
With duct entry
-
Height
-
RAL-number (similar)
-
With cable entry
-
With cable entry
-
Width
-
With screw gland entry
-
Depth
-
Shock resistant
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Entry membrane gland type
-
Cable support
-
Number of units
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics Surface Mount Back Box White
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480005-WEB-L.jpg)
CP Electronics PRM Switching Vitesse Modular 4 to An-10 Pluggable Interface Module
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480009-WEB-R.jpg)
CP Electronics Extender Module Switching 4 Pole 4 Outputs
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480013-WEB-R.jpg)
CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector with 3m Lead
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480015-WEB-R.jpg)
CP Electronics PRM Switching Compact IP40 Ceiling Flush Mounted PIR Presence/Absence Detector
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480018-WEB-L.jpg)
CP Electronics PRM Switching Miniature IP40 Ceiling Flush/Surface Mounted PIR Presence Detector with 3m Lead with Pre-Wired PSU
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 3m 1mm² LSF Luminaire Lead White Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 5m 1mm² LSF Luminaire Lead White Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480080-WEB-L.jpg)
CP Electronics Starter Module Switching 4 Pole 4 Outputs
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480082-WEB-L.jpg)
CP Electronics Starter Module Switching 4 Pole 2 Outputs
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480091-WEB-L.jpg)
CP Electronics SELV Module Switching
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-500000-WEB-L.jpg)
CP Electronics Marco Basket Fixing Clip
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-500002-WEB-R.jpg)
CP Electronics Basic Switching Compact IP40 Ceiling Flush Mounted PIR Presence Detector with 3m Lead and Plug for CP Ceiling Rose
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-500010-WEB-L.jpg)
CP Electronics 4 Pole Female Ceiling Rose with White Male Connector Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole Female Ceiling Rose with Red Male Connector Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 5m 1.5mm² LSF Luminaire Lead White Plug
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP Electronics 4 Pole 3 Core 8m 1mm² LSF Luminaire Lead White Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480032-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² An-10 to Vitesse Modular 4 Single Detector Lead for PRM Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480034-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² Single Detector Lead for Basic Switching Single Channel
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480036-WEB-L.jpg)
CP Electronics 4 Pole 3m 1mm² Single Detector Lead for PRM Switching
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480041-WEB-L.jpg)
CP Electronics 4 Pole 4 Core 3m 1mm² LSF Luminaire Lead Red Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480043-WEB-L.jpg)
CP Electronics 4 Pole 4 Core 5m 1mm² LSF Luminaire Lead Red Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-350044-WEB-L.jpg)
CP Electronics 4 Pole 4 Core 8m 1mm² LSF Luminaire Lead Red Plug
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-480050-WEB-L.jpg)
CP Electronics 4 Pole 5m 1mm² Single Detector Lead for Basic Switching Single Channel