-
Standard
-
Type of connector
-
Type of connector
-
Standard
-
Standard
-
Type of connector
-
Housing material
-
Number of poles connection 2
-
Voltage
-
Max. continuous current
-
Max. continuous current
-
Model
-
Model
-
Model
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Low spark model
-
Connection
-
Connection
-
With hook
-
With hook
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
With hinged lid
-
With hinged lid
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 10 Pin Trailer Plug Female Connection with Hook
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 1 Pin Trailer Socket Female Connection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6937H-WEB-R.jpg)
Clang Heavy Duty 24V 7 Pin Supplementary ISO Trailer Plug Female Connection with Hook
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 1 Pin Trailer Socket Male Connection and Trailer Plug Female Connection
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 1 Pin Trailer Socket Female Connection and Trailer Plug Male Connection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6859-WEB-R.jpg)
Clang Heavy Duty 24V 10 Pin Trailer Socket Male Connection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6860-WEB-R.jpg)
Clang Heavy Duty 24V 10 Pin Trailer Plug Female Connection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6870-WEB-R.jpg)
Clang Heavy Duty 24V 3 Pin Trailer Socket Male Connection
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 3 Pin Trailer Plug Female Connection with Screw Terminals
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6877-WEB-R.jpg)
Clang Heavy Duty 24V 1 Pin Trailer Socket Male Connection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6878-WEB-R.jpg)
Clang Heavy Duty 24V 1 Pin Trailer Plug Female Connection
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 1 Pin Trailer Plug Male Connection
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 7 Pin Normal ISO Trailer Socket Male Connection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6896-WEB-R.jpg)
Clang Heavy Duty 24V 7 Pin Normal ISO Trailer Plug Female Connection
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 7 Pin Normal ISO Trailer Plug Female Connection with Hook
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-CT6936-WEB-R.jpg)
Clang Heavy Duty 24V 7 Pin Supplementary ISO Trailer Socket Male Connection
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Clang Heavy Duty 24V 7 Pin Supplementary ISO Trailer Plug Female Connection