-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for cable ladder
-
Tray mounting
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Surface protection
-
Load bearing capacity
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-STB450-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Stand-Off Bracket 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-STB450-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Stand-Off Bracket 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-STB450-900.jpg)
Swifts Pre-Galvanised Steel Cable Tray Stand-Off Bracket 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-STB450-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Stand-Off Bracket 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-45/LG-LTH600-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-45/LG-LTH600-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-STB450-900.jpg)
Swifts Pre-Galvanised Steel Cable Tray Stand-Off Bracket 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA450-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-STB450-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Stand-Off Bracket 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-45/LG-LTH600-900.jpg)
Swifts Pre-Galvanised Steel Cable Tray Trapeze Hanger 900mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-45/LG-LTH600-900.jpg)
Swifts Pre-Galvanised Steel Cable Tray Trapeze Hanger 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-STB450-900.jpg)
Swifts Pre-Galvanised Steel Cable Tray Stand-Off Bracket 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-LCA225-300.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 225mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Cantilever Arm 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-LCA100-150.jpg)
Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/01-03-2024/02-45/LG-LTH600-900.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 600mm
Excluding VAT