-
Cover model
-
Type of accessory/spare part
-
Nominal diameter
-
Type of accessory/spare part
-
Type of handle
-
Type of covering
-
Accessory
-
Wrench width
-
Nominal thread size metric/PG
-
Toggle
-
Housing material
-
Material
-
Spare part
-
Material
-
Material
-
Nominal thread size inch/gas pipe thread
-
Padlock locking
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Type of door
-
Suitable for enclosure building height
-
Material quality
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Transparent cover/door
-
Perforated
-
Sealing range
-
Type of closure
-
With lock
-
For wall thickness
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Model
-
Hexagon angular dimension
-
Mounting method
-
Signal passing door
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Pitch thread
-
Suitable for cable diameter
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Glass-fibre reinforced
-
Inner depth
-
Thread type
-
Inner depth
-
With strain relief
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Earthing terminal block
-
Earthing terminal block
-
Thread length
-
Neutral terminal block
-
Neutral terminal block
-
DIN-rail
-
Surface finishing
-
Bend radius protection/trumpet flare
-
With locknut
-
Snapping in opening
-
Extension possible
-
Number of height units
-
Multi seal area
-
Shock resistant
-
Flat cable coupling
-
Type of sealing
-
Separable screw gland
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
For armoured cable
-
EMC-version
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-601988-WEB-R.jpg)
Plexo³ IP65 Weatherproof Enclosure 4 Row 72 Module 822mm x 448mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601987-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 3 Row 54 Module 622mm x 448mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601986-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 2 Row 36 Module 432mm x 448mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601983-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 3 Row 36 Module 622mm x 340mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601982-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 2 Row 24 Module 432mm x 340mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601985-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 18 Module 282mm x 448mm x 141mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601981-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 12 Module 282mm x 340mm x 141mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601978-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 8 Module 200mm x 200mm x 116mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601976-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 6 Module 200mm x 164mm x 116mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601974-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 4 Module 200mm x 128mm x 116mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-601932-WEB-R.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 2+1 Module 174mm x 93mm x 109mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/401853-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure Perforated Plate 18 Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-001962-WEB-F.jpg)
Plexo³ Weatherproof Enclosure Perforated Plate 12 Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-001955-WEB-R.jpg)
Plexo³ Weatherproof Enclosure Direct Piercing End Caps (Pack of 17)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/001965-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure Plain Faceplate 18 Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-001964-WEB-R.jpg)
Plexo³ Weatherproof Enclosure Plain Faceplate 12 Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/001966-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure Lock and Key No 850
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/001968-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure Sealing Kit
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/001973-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure 3/4 Row Terminal Block Support (Set of 2)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/001969-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure Wall Mounting Brackets (Set of 4)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/001972-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure 1/2 Row Terminal Block Support (Set of 2)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/001961-LEGRAND-1000.jpg)
Plexo³ Weatherproof Enclosure Blanking Plate 5 Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-001664-WEB-R.jpg)
Plexo³ Weatherproof Enclosure Blanking Plate 18 Module
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-098003-WEB-R.jpg)
Legrand IP68 ISO M20 Cable Gland
Excluding VAT