-
Type of accessory/spare part
-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-840133-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Radius Support 105mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-840113-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Radius Support 54mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-840103-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Radius Support 30mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-PA_CF54_P_070809.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Radius Support 105mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-PA_CF54_P_070809.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Radius Support 54mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-PA_CF54_P_070809.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Radius Support 30mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-944768-WEB-F.jpg)
Cablofil Steel Wire Cable Tray Plastic 90° Angle Shield (Pack of 2)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-944770-WEB-F.jpg)
Cablofil Steel Wire Cable Tray Plastic Radius Shield (Pack of 2)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-EZT90_CF54_P_070806.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 90° Angle Support
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-942942-WEB-R.jpg)
Cablofil Electro Zinc Plated Steel Wire Cable Tray Radius Support 150mm