![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAGL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Gusset Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAGL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Gusset Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxASL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Square Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxASL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Square Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBGL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Gusset Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBGL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Gusset Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBSL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Square Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBSL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Square Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCGL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Gusset Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCGL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Gusset Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCSL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Square Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCSL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Square Bend 50mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAGL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Gusset Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxAGL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Gusset Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxASL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Square Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxASL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Top Lid 90° Square Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBGL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Gusset Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBGL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Gusset Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBSL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Square Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxBSL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Inside Lid 90° Square Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCGL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Gusset Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCGL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Gusset Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCSL-WEBGEN-L.jpg)
Salamandre IP55 1 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Square Bend 75mm x 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/LG-WSTIPxCSL-WEBGEN-L.jpg)
Salamandre IP55 2 Compartment CPC Coated Steel Distribution Trunking Outside Lid 90° Square Bend 75mm x 50mm