Filter
Clear all
Category
Technical characteristics
-
Number of units
-
Assembly arrangement
-
Mounting direction
-
Transparent
-
Material
-
Suitable for modular domestic switching devices
-
Material quality
-
Shape
-
Surface protection
-
Halogen free
-
Device width
-
Device height
-
Device depth
-
With cover frame
-
Colour
-
Surface finishing
-
Degree of protection (IP)
-
With duct entry
-
Height
-
With cable entry
-
RAL-number (similar)
-
Width
-
Depth
-
With screw gland entry
-
Shock resistant
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Entry membrane gland type
-
Cable support
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
CP ELECTRONICS
Surface mounted housing
REF. DBB
CP Electronics Surface Mount Back Box White
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-30/CP-500000-WEB-L.jpg)
CP ELECTRONICS
REF. VITM-MCFUSC
CP Electronics Marco Basket Fixing Clip
You can only compare 4 products, you must remove 1 to add this one