-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of units
-
Nominal voltage
-
Assembly arrangement
-
Transformer integrated
-
Transparent
-
Clamps
-
Mounting direction
-
Mounting direction
-
With integrated voltage decreasing resistor
-
Material
-
With light source
-
Material
-
With nail
-
Construction type lens
-
Lockable
-
Material quality
-
Material quality
-
Suitable for built-in installation box
-
Mounting method of the module inserts
-
Material quality
-
Material quality
-
Screwing system
-
With integrated diode
-
Suitable for central conduit box
-
Number of modules horizontal (module system)
-
Width opening
-
Number of modules vertical (module system)
-
Height opening
-
Dimensions
-
Rated voltage Ue at AC 50 Hz
-
With flashlight
-
Surface protection
-
Connection system
-
Model
-
Surface protection
-
With mounting grid
-
Rated voltage Ue at AC 60 Hz
-
With fixed symbol/imprint
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With exchangeable symbol
-
Suitable for subfloor installation duct box
-
With screws
-
Lamp holder
-
Lamp holder
-
Application as button
-
Suitable for wall duct
-
Suitable for mounting in round junction box 60 mm
-
Lamp type
-
Suitable for built-in installation
-
Device width
-
With label space
-
Colour light source
-
Colour light source
-
Type of fastening
-
Device height
-
Thread size (metric)
-
Type of fastening
-
Suitable for mounting on DIN-rail 35 mm
-
Device depth
-
Head form
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
With built-in installation box
-
Connection type auxiliary circuit
-
With hinged lid
-
Max. lamp power
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Label space/information surface
-
Number of units
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-730052-WEB-R.jpg)
Synergy 1 Gang Cord Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730026-LEGRAND.jpg)
Synergy 45A Cable Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-730158-WEB-R.jpg)
Synergy Electronic LED Locator Pack Green
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-730058-WEB-R.jpg)
Synergy Electronic LED Power Indicator Pack Red
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/730019-LEGRAND.jpg)
Synergy 20A Cable Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-730196-WEB-R.jpg)
Synergy 2 Gang Accessory Spacer Frame White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-730195-WEB-R.jpg)
Synergy 1 Gang Accessory Spacer Frame White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 2 Gang Contrast Frame Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/730053-LEGRAND-1000.jpg)
Synergy 1 Gang Accessory Frame with Bottom Cord Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/730096-LEGRAND-1000.jpg)
Synergy 2 Gang Blanking Plate White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 1 Gang Contrast Frame Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-730153-WEB-R.jpg)
Synergy Screw Cap Covers White (Pack of 50)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/730095-LEGRAND.jpg)
Synergy 1 Gang Blanking Plate White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Spare Key for Key Switch
Excluding VAT