-
Number of units
-
Clamps
-
Transparent
-
Mounting direction
-
Material
-
Number of units horizontal
-
Material
-
Material quality
-
Number of units vertical
-
Material quality
-
Connection system
-
With mounting grid
-
Surface protection
-
Surface protection
-
Mounting method
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Flush-mounted installation
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
With hinged lid
-
Built-in height
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/832052-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang Cord Outlet Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek 1 Gang Cord Outlet Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek 1 Gang Cord Outlet Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-832096-WEB-R.jpg)
Synergy Sleek 2 Gang Blanking Plate Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-832296-WEB-R.jpg)
Synergy Sleek 2 Gang Blanking Plate Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-832496-WEB-R.jpg)
Synergy Sleek 2 Gang Blanking Plate Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832026-WEB-R.jpg)
Synergy Sleek 45A Cable Outlet Anthracite Grey
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-832019-WEB-R.jpg)
Synergy Sleek 20A Cable Outlet Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832219-WEB-R.jpg)
Synergy Sleek 20A Cable Outlet Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-832419-WEB-R.jpg)
Synergy Sleek 20A Cable Outlet Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/832095-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang Blanking Plate Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek 1 Gang Blanking Plate Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-832495-WEB-R.jpg)
Synergy Sleek 1 Gang Blanking Plate Gold
Excluding VAT