-
Cable tray height
-
Construction type
-
Change of direction
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Angle
-
Bend model
-
Model
-
Surface protection
-
Surface protection
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Suitable for circuit integrity
-
Side perforation
-
Bottom perforation
-
NATO-mounting holes
-
Stainless steel, pickled
-
With cover
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 600mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 600mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 450mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 450mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 300mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 225mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 300mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 150mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 225mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 100mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 150mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 75mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 100mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 75mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Adjustable Riser 50mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-MRFAB.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 50mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Extra Long Adjustable Riser 100mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Extra Long Adjustable Riser 100mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Extra Long Adjustable Riser 150mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Extra Long Adjustable Riser 150mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Extra Long Adjustable Riser 225mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Extra Long Adjustable Riser 225mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Extra Long Adjustable Riser 300mm x 25mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/22-03-2024/02-30/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Extra Long Adjustable Riser 300mm x 25mm