-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Height side joist
-
Suitable for wire mesh tray
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Shortreducerbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 750mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Shortreducerbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Shortreducerbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 450mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Shortreducerbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Shortreducerbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Shortreducerbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Short Reducer Bracket 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-Boltableangledholddownbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Boltable Angled Hold Down Bracket Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-Boltableholddownbracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Boltable Hold Down Bracket
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HoldDownBracket.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Hold Down Bracket
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-HoldDownClip.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Hold Down Clip
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PTBG-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Tee Bracket Pair
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PS150G-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 150mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PS300G-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 300mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PS450G-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 450mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PS600G-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 600mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PS750G-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 750mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PS900G-WEB-R.jpg)
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Stop End 900mm