-
Number of units
-
Number of units
-
Transparent
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Surface protection
-
With mounting grid
-
With mounting grid
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
With hinged lid
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571388-WEB-R.jpg)
Arteor Surround Plate 8 Module Square Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571386-WEB-R.jpg)
Arteor Surround Plate 6 Module Square Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571384-WEB-R.jpg)
Arteor Surround Plate 4 Module Square Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571385-WEB-R.jpg)
Arteor Surround Plate Shaver Socket/3 Module Square Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571389-WEB-R.jpg)
Arteor Surround Plate for 2 Gang 13A Switched Socket Outlet Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571387-WEB-R.jpg)
Arteor Surround Plate for 1 Gang 5A/13A Switched Socket Outlet Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571383-WEB-R.jpg)
Arteor Surround Plate 3 Module Square Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571390-WEB-R.jpg)
Arteor Surround Plate for 13A Fused Connection Unit Switched Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571381-WEB-R.jpg)
Arteor Surround Plate 1 Module Square Reflective Black
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571382-WEB-R.jpg)
Arteor Surround Plate 2 Module Square Reflective Black
Excluding VAT