Filter
Clear all
Category
Technical characteristics
-
Type of side joist
-
Material
-
Type of rung
-
Material quality
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Cable ladder branch width
-
Inner radius
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
Cable ladder height
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PB150300RG-WEB-L.jpg)
Legrand
Swifts
REF. PB150300RG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 150mm x 125mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PB300300RG-WEB-L.jpg)
Legrand
Swifts
REF. PB300300RG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 300mm x 125mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PB450300RG-WEB-L.jpg)
Legrand
Swifts
REF. PB450300RG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 450mm x 125mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PB600300RG-WEB-L.jpg)
Legrand
Swifts
REF. PB600300RG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 600mm x 125mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PB750300RG-WEB-L.jpg)
Legrand
Swifts
REF. PB750300RG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 750mm x 125mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-PB900300RG-WEB-L.jpg)
Legrand
Swifts
REF. PB900300RG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 900mm x 125mm
You can only compare 4 products, you must remove 1 to add this one