-
Material
-
Material
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Surface protection
-
Suitable for circuit integrity
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Height
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637981-WEB-R.jpg)
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 600mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637980-WEB-R.jpg)
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 500mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637979-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 400mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-637978-WEB-R.jpg)
Legrand PVC Cable Tray Epoxy Coated Steel Cantilever Arm 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637769-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Cantilever Arm 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637768-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Cantilever Arm 200mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637767-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Cantilever Arm 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/637766-LEGRAND-1000.jpg)
Legrand PVC Cable Tray Cantilever Arm 100mm
Excluding VAT