Filter
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-586057-WEB-R.jpg)
Legrand
Cablofil
REF. CM586057
Cablofil Zinc Nickel Steel Wire Cable Tray Cantilever Arm Fixing Bracket
£2.76
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-CAT30_CF54_50_P_070801.jpg)
Legrand
Cablofil
REF. CM586050
Cablofil Pre-Galvanised Steel Wire Cable Tray Cantilever Arm Fixing Bracket
£2.12
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-CAT30_CF54_50_P_070801.jpg)
Legrand
Cablofil
REF. CM586058
Cablofil 304L Stainless Steel Wire Cable Tray Cantilever Arm Fixing Bracket
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-CAT30_CF54_50_P_070801.jpg)
Legrand
Cablofil
REF. CM586054
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm Fixing Bracket
You can only compare 4 products, you must remove 1 to add this one