Filter
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-586197-WEB-R.jpg)
Legrand
Cablofil
REF. CM586197
Cablofil Zinc Nickel Steel Wire Cable Tray Channel Fixing Bracket
£4.07
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-CAT40_CF54_50_P_070803.jpg)
Legrand
Cablofil
REF. CM586190
Cablofil Pre-Galvanised Steel Wire Cable Tray Channel Fixing Bracket
£2.79
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-CAT40_CF54_50_P_070803.jpg)
Legrand
Cablofil
REF. CM586194
Cablofil 316L Stainless Steel Wire Cable Tray Channel Fixing Plate
You can only compare 4 products, you must remove 1 to add this one