Filter
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-cc21s.jpg)
Legrand
Cablofil
REF. CM557860
Cablofil Pre-Galvanised Steel Wire Cable Tray Cantilever Arm 150mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/CM-557870-WEB-R.jpg)
Legrand
Cablofil
REF. CM557870
Cablofil Pre-Galvanised Steel Wire Cable Tray Cantilever Arm 200mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-cc21s.jpg)
Legrand
Cablofil
REF. CM557880
Cablofil Pre-Galvanised Steel Wire Cable Tray Cantilever Arm 300mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-cc21s.jpg)
Legrand
Cablofil
REF. CM557890
Cablofil Pre-Galvanised Steel Wire Cable Tray Cantilever Arm 400mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LCM-CC21S_cotes.jpg)
Legrand
Cablofil
REF. CM557864
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm 150mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LCM-CC21S_cotes.jpg)
Legrand
Cablofil
REF. CM557874
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm 200mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LCM-CC21S_cotes.jpg)
Legrand
Cablofil
REF. CM557884
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm 300mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LCM-CC21S_cotes.jpg)
Legrand
Cablofil
REF. CM557894
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm 400mm
You can only compare 4 products, you must remove 1 to add this one