Filter
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Material quality
-
Hinging
-
Length
-
Load bearing capacity
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Adjustable
-
Thread size (metric)
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Diameter
-
Width
-
Height
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-558053-WEB-L.jpg)
Legrand
Cablofil
REF. CM558053
Cablofil Zinc Coated Steel Wire Cable Tray Hold Down Clamp Plate
£1.47
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-558056-WEB-R.jpg)
Legrand
Cablofil
REF. CM558056
Cablofil Zinc Magnesium Steel Wire Cable Tray Hold Down Clamp Plate
£1.29
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-558051-WEB-L.jpg)
Legrand
Cablofil
REF. CM558051
Cablofil Pre-Galvanised Steel Wire Cable Tray Hold Down Clamp Plate
£1.09
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-558054-WEB-L.jpg)
Legrand
Cablofil
REF. CM558054
Cablofil 316L Stainless Steel Wire Cable Tray Hold Down Clamp Plate
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-558058-WEB-L.jpg)
Legrand
Cablofil
REF. CM558058
Cablofil 304L Stainless Steel Wire Cable Tray Hold Down Clamp Plate
You can only compare 4 products, you must remove 1 to add this one