-
Material
-
Material
-
Material quality
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Suitable for cable ladder
-
Tray mounting
-
Load bearing capacity
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-UC50_CF54_P_070801.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Support Cradle 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CEQ_P.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Central Hanger Bracket
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CEQ_P_070803.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Central Hanger Bracket
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-UC50_CF54_P_070806.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Support Cradle 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-UC50_CF54_P_070801.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Support Cradle 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-UC50_CF54_P_070801.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Support Cradle 50mm
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CEQ_P.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Central Hanger Bracket