-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-001033-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 600mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000943-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 500mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-001933-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 450mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000933-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 400mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-001031-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000923-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 300mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000941-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 500mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000913-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 200mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-001931-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 450mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000903-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 150mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000931-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 400mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000921-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 300mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000893-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 100mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000911-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 200mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000901-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 150mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000891-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 100mm x 105mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-001936-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 450mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-001938-WEB-R.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray 450mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-001934-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray 450mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000896-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 100mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000906-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 150mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000916-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 200mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000926-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 300mm x 105mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000936-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 400mm x 105mm x 3m Length