-
Material
-
Material quality
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-001041-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 500mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 450mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 400mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 300mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF150_P_070731.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 200mm x 150mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-001013-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 450mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/CM-001043-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 600mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 200mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 300mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 400mm x 150mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF105_P_070731.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 500mm x 150mm x 3m Length