-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000851-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000053-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 300mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000811-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 500mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000831-WEB-R.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 450mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000043-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 200mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000801-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 400mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000033-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 150mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000051-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 300mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000023-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 100mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000013-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 50mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000041-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 200mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000031-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 150mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000021-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 100mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-000011-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 50mm x 30mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000836-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 450mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LCM-CF30_P_070731.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray 50mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000016-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 50mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000026-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 100mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000036-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 150mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000046-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 200mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000056-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 300mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000806-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 400mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000816-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 500mm x 30mm x 3m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-000856-WEB-R.jpg)
Cablofil Zinc Aluminium Steel Wire Cable Tray 600mm x 30mm x 3m Length