-
Material
-
Material quality
-
Length
-
Profile shape
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Integrated partition
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-003243-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray G Profile 200mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-003233-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray G Profile 150mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-003223-1000.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray G Profile 100mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-003241-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray G Profile 200mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-003231-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray G Profile 150mm x 50mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/CM-003221-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray G Profile 100mm x 50mm x 3m Length
Excluding VAT