-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Method of operation
-
Push button switch
-
Push button switch
-
Surface protection
-
Surface protection
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
Illumination
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Label space/information surface
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable section
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572191-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator Marked "WATER HEATER" 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572389-WEB-R.jpg)
Arteor 3 Gang 2 x 2 Way and 1 x 1 Way 20AX Switch 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572189-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572387-WEB-R.jpg)
Arteor 3 Gang 1 Way 20AX Switch 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572193-WEB-R.jpg)
Arteor 2 Way 20AX Double Pole Switch 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572166-WEB-R.jpg)
Arteor Intermediate 10AX Switch 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572185-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-570008-WEB-R.jpg)
Arteor Intermediate 10AX Switch 1 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572179-WEB-R.jpg)
Arteor 10AX Double Pole Switch 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572385-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572187-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch with Red LED Indicator 1 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572383-WEB-R.jpg)
Arteor 2 Way 20AX Switch with Indicator 1 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572183-WEB-R.jpg)
Arteor 1 Way 20AX Double Pole Switch 1 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572177-WEB-R.jpg)
Arteor 2 Way 10AX Switch with Indicator 2 Module Square Champagne
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Arteor 2 Way 20AX Switch 1 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572175-WEB-R.jpg)
Arteor 2 Way 10AX Switch with Indicator 1 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-570067-WEB-R.jpg)
Arteor 2 Way 10AX Switch 2 Module Round Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-570035-WEB-R.jpg)
Arteor 2 Way 10AX Switch 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-570064-WEB-R.jpg)
Arteor 2 Way 10AX Switch 1 Module Left Hand Round Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-570065-WEB-R.jpg)
Arteor 2 Way 10AX Switch 1 Module Right Hand Round Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-570005-WEB-R.jpg)
Arteor 2 Way 10AX Switch 1 Module Square Champagne
Excluding VAT