Filter
Clear all
Category
Technical characteristics
-
Material
-
Material
-
Suitable for cable management system width
-
Material quality
-
Material quality
-
Material quality
-
Angle
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/CM-586063-WEB-R.jpg)
Legrand
Cablofil
REF. CM586063
Cablofil Zinc Magnesium Steel Wire Cable Tray Small Universal Mounting Plate
£4.86
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CM50_CF54_P_070803.jpg)
Legrand
Cablofil
REF. CM586060
Cablofil Pre-Galvanised Steel Wire Cable Tray Small Universal Mounting Plate
£3.18
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CM50_CF54_P_070803.jpg)
Legrand
Cablofil
REF. CM586068
Cablofil 304L Stainless Steel Wire Cable Tray Small Universal Mounting Plate
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CM50_CF54_P_070803.jpg)
Legrand
Cablofil
REF. CM586064
Cablofil 316L Stainless Steel Wire Cable Tray Small Universal Mounting Plate
You can only compare 4 products, you must remove 1 to add this one