Filter
Clear all
Technical characteristics
-
Material
-
Material
-
Suitable for cable management system width
-
Material quality
-
Material quality
-
Material quality
-
Angle
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
Safe working load according to IEC 61537
-
Width
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/CM-586133-WEB-R.jpg)
Legrand
Cablofil
REF. CM586133
Cablofil Zinc Magnesium Steel Wire Cable Tray Large Universal Mounting Plate
£4.94
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CM50XL_CF54_P_070806_CFverticalbottom.jpg)
Legrand
Cablofil
REF. CM586130
Cablofil Pre-Galvanised Steel Wire Cable Tray Large Universal Mounting Plate
£3.18
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CM50XL_CF54_P_070806_CFverticalbottom.jpg)
Legrand
Cablofil
REF. CM586134
Cablofil 316L Stainless Steel Wire Cable Tray Large Universal Mounting Plate
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LCM-CM50XL_CF54_P_070806_CFverticalbottom.jpg)
Legrand
Cablofil
REF. CM586138
Cablofil 304L Stainless Steel Wire Cable Tray Large Universal Mounting Plate
You can only compare 4 products, you must remove 1 to add this one