-
Nominal voltage
-
Assembly arrangement
-
Type of switch
-
Transparent
-
Mounting direction
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Type of socket outlet
-
Material quality
-
Number of socket outlets
-
Method of operation
-
Push button switch
-
Surface protection
-
Mounting method
-
With mounting plate
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Illumination
-
Illumination
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Label space/information surface
-
RAL-number (similar)
-
Nominal current socket outlet
-
Function lighting
-
Function lighting
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Cable section
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/730029-LEGRAND.jpg)
Synergy 45A Double Pole Cooker Control Unit with 13A Switched Socket Outlet and LED Power Indicators White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/730018-LEGRAND.jpg)
Synergy 20A Double Pole Sink/Bath Dual Control Switch with LED Power Indicator White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/730028_pw_120823.jpg)
Synergy 45A Double Pole Cooker Control Unit with 13A Switched Socket Outlet White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/730021-LEGRAND.jpg)
Synergy 45A Double Pole Vertical Control Switch with LED Power Indicator 86mm x 146mm White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/730120_pw_120749.jpg)
Synergy 45A Double Pole Vertical Control Switch with Red Rocker Marked "COOKER" 86mm x 146mm White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/730023-LEGRAND.jpg)
Synergy 45A Double Pole Control Switch with LED Power Indicator White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-730116-WEB-R.jpg)
Synergy 20A Double Pole Control Switch with Cord Outlet and LED Power Indicator Marked "WATER HEATER" White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/730122_pw_120750.jpg)
Synergy 45A Double Pole Control Switch with Red Rocker Marked "COOKER" White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-730112-WEB-R.jpg)
Synergy 20A Double Pole Control Switch with LED Power Indicator Marked "WATER HEATER" White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-730016-WEB-R.jpg)
Synergy 20A Double Pole Control Switch with Cord Outlet and LED Power Indicator White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "COOKER HOOD" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "DISHWASHER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "EXTRACTOR HOOD" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "EXTRACTOR" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "FRIDGE FREEZER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "FAN" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "FRIDGE" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "HOB" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "HEATER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "MICROWAVE" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "OVEN" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "TUMBLE DRYER" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "TOWEL RAIL" White
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 20A Double Pole Control Switch Marked "WASHING MACHINE" White
Excluding VAT