-
Nominal voltage
-
Assembly arrangement
-
Type of switch
-
Transparent
-
Mounting direction
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Type of socket outlet
-
Material quality
-
Number of socket outlets
-
Method of operation
-
Push button switch
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Illumination
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Label space/information surface
-
Nominal current socket outlet
-
Function lighting
-
Function lighting
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Cable section
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 45A Double Pole Cooker Control Unit with 13A Switched Socket Outlet and LED Power Indicators Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-833229-WEB-R.jpg)
Synergy Authentic 45A Double Pole Cooker Control Unit with 13A Switched Socket Outlet and LED Power Indicators Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 45A Double Pole Cooker Control Unit with 13A Switched Socket Outlet and LED Power Indicators Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-833021-WEB-R.jpg)
Synergy Authentic 45A Double Pole Vertical Control Switch with LED Power Indicator 86mm x 146mm Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-833221-WEB-R.jpg)
Synergy Authentic 45A Double Pole Vertical Control Switch with LED Power Indicator 86mm x 146mm Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-833421-WEB-R.jpg)
Synergy Authentic 45A Double Pole Vertical Control Switch with LED Power Indicator 86mm x 146mm Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/833023-LEGRAND-1000.jpg)
Synergy Authentic 45A Double Pole Control Switch with Red Rocker and LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/833223-LEGRAND-1000.jpg)
Synergy Authentic 45A Double Pole Control Switch with Red Rocker and LED Power Indicator Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-833423-WEB-R.jpg)
Synergy Authentic 45A Double Pole Control Switch with Red Rocker and LED Power Indicator Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/833022-LEGRAND-1000.jpg)
Synergy Authentic 45A Double Pole Control Switch Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 45A Double Pole Control Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-833422-WEB-R.jpg)
Synergy Authentic 45A Double Pole Control Switch Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 20A Double Pole Control Switch with Cord Outlet and LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-833216-WEB-R.jpg)
Synergy Authentic 20A Double Pole Control Switch with Cord Outlet and LED Power Indicator Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/833416-LEGRAND-1000.jpg)
Synergy Authentic 20A Double Pole Control Switch with Cord Outlet and LED Power Indicator Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/833012-LEGRAND-1000.jpg)
Synergy Authentic 20A Double Pole Control Switch with LED Power Indicator Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-833212-WEB-R.jpg)
Synergy Authentic 20A Double Pole Control Switch with LED Power Indicator Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/833412-LEGRAND-1000.jpg)
Synergy Authentic 20A Double Pole Control Switch with LED Power Indicator Gold
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 20A Double Pole Control Switch Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/833010-LEGRAND-1000.jpg)
Synergy Authentic 20A Double Pole Control Switch Brushed Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 20A Double Pole Control Switch Gold
Excluding VAT