-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Type of switch
-
Transparent
-
Mounting direction
-
Material
-
Rated current
-
Rated current
-
Type of socket outlet
-
Material quality
-
Number of socket outlets
-
Method of operation
-
Push button switch
-
Surface protection
-
Surface protection
-
Mounting method
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Illumination
-
With lighting
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
Nominal current socket outlet
-
Function lighting
-
Wiring system
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572198-WEB-R.jpg)
Arteor 45A Double Pole Switch with Indicator Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572199-WEB-R.jpg)
Arteor 45A Double Pole Switch with Indicator Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572587-WEB-R.jpg)
Arteor 45A Double Pole Switch with Indicator Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572485-WEB-R.jpg)
Arteor 45A Double Pole Vertical Switch with Indicator 80mm x 150mm Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572492-WEB-R.jpg)
Arteor 45A Double Pole Vertical Switch with Indicator 80mm x 150mm Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572580-WEB-R.jpg)
Arteor 45A Double Pole Vertical Switch with Indicator 80mm x 150mm Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/572087-LEGRAND.jpg)
Arteor 45A Double Pole Switch with Indicator White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-572080-WEB-R.jpg)
Arteor 45A Double Pole Vertical Switch with Indicator 80mm x 150mm White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572088-WEB-R.jpg)
Arteor Cooker Control Unit with 45A Double Pole Switch and 13A Double Pole Switched Socket Outlet White
Excluding VAT