-
Hinged joint horizontal
-
Material
-
Hinged joint vertical
-
Hinged joint vertical
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Flexibleexpansioncouplers.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Flexible Expansion Coupler Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Verticallyhingedconnector.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Vertical Hinged Connector Set
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-Bendableconnectors.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Bendable Connector Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-EC.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Coupler Pair
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LG-EFC.jpg)
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Ladder Fitting to Fitting Coupler Pair
Excluding VAT