-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Material
-
Material
-
Material quality
-
Suitable for wire mesh tray
-
Length
-
Length
-
Suitable for cable ladder
-
Surface protection
-
Material thickness
-
Material thickness
-
Surface protection
-
Material thickness
-
Surface protection
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of fastening
-
Type of fastening
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350672-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 600mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350671-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 500mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350670-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 450mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646080-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 600mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350669-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 400mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646070-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 500mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646090-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 450mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350668-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 300mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646060-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 400mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350667-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 200mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646050-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 300mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350666-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 150mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-CP35_cotes.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Cover 35mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646040-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 200mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350665-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 100mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646030-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 150mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/CM-350664-WEB-R.jpg)
Cablofil Zinc Magnesium Steel Wire Cable Tray Cover 50mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/LCM-CP35_cotes.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 35mm x 3m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646020-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 100mm x 2m Length
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646010-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 50mm x 2m Length
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 450mm x 2m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646034-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 150mm x 2m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646014-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 50mm x 2m Length
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-646024-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 100mm x 2m Length