Filter
Clear all
Category
Technical characteristics
-
Cable tray height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Inner radius
-
Inner radius
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
NATO-mounting holes
-
Stainless steel, pickled
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFX.jpg)
Legrand
Swifts
REF. XRFX100G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 100mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFX.jpg)
Legrand
Swifts
REF. XRFX150G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 150mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFX.jpg)
Legrand
Swifts
REF. XRFX225G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 225mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFX.jpg)
Legrand
Swifts
REF. XRFX300G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 300mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFX.jpg)
Legrand
Swifts
REF. XRFX450G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 450mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFX.jpg)
Legrand
Swifts
REF. XRFX600G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Crosspiece 600mm x 80mm
You can only compare 4 products, you must remove 1 to add this one