Filter
Clear all
Category
Technical characteristics
-
Material
-
Punch shape
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Length
-
Length
-
Length
-
Length
-
Length
-
Material thickness
-
Surface protection
-
Model
-
Height
-
Depth
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/036784-LEGRAND-1000.jpg)
Legrand
Lina 25
REF. 036784
Lina 25 Enclosure Crosspiece 743mm
£8.42
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/036783-LEGRAND-1000.jpg)
Legrand
Lina 25
REF. 036783
Lina 25 Enclosure Crosspiece 543mm
£6.75
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/036782-LEGRAND-1000.jpg)
Legrand
Lina 25
REF. 036782
Lina 25 Enclosure Crosspiece 443mm
£6.52
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/036781-LEGRAND-1000.jpg)
Legrand
Lina 25
REF. 036781
Lina 25 Enclosure Crosspiece 343mm
£6.05
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/036780-LEGRAND-1000.jpg)
Legrand
Lina 25
REF. 036780
Lina 25 Enclosure Crosspiece 243mm
£5.24
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one