-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Material
-
Material
-
Material quality
-
Suitable for wire mesh tray
-
Length
-
Suitable for cable ladder
-
Surface protection
-
Material thickness
-
Surface protection
-
Material thickness
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of fastening
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629600-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 600mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629500-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 500mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629450-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 450mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629400-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 400mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629300-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 300mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629200-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 200mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629150-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 150mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629100-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 100mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629050-1000.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Cover 50mm x 1m Length (Pack of 3)
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629054-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 50mm x 1m Length (Pack of 3)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629104-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 100mm x 1m Length (Pack of 3)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629154-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 150mm x 1m Length (Pack of 3)
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-45/CM-629204-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 200mm x 1m Length (Pack of 3)