-
Assembly arrangement
-
Transparent
-
Material
-
Material quality
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Surface protection
-
Surface protection
-
Mounting method
-
Serial dimmer
-
Substation input
-
Light value memory
-
Device width
-
Applicable with button
-
Device height
-
Applicable with movement sensor
-
Type of fastening
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Connection type
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832157-WEB-R.jpg)
Synergy Sleek 2 Gang 2 Way 400W Push On/Off Rotary Dimmer Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832357-WEB-R.jpg)
Synergy Sleek 2 Gang 2 Way 400W Push On/Off Rotary Dimmer Polished Stainless Steel
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Sleek 2 Gang 2 Way 400W Push On/Off Rotary Dimmer Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/832151-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 5W-300W Push On/Off Rotary Universal Dimmer Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832351-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 5W-300W Push On/Off Rotary Universal Dimmer Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/832551-LEGRAND.jpg)
Synergy Sleek 1 Gang 2 Way 5W-300W Push On/Off Rotary Universal Dimmer Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/832156-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 400W Push On/Off Rotary Dimmer Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832356-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 400W Push On/Off Rotary Dimmer Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/832556-LEGRAND-1000.jpg)
Synergy Sleek 1 Gang 2 Way 400W Push On/Off Rotary Dimmer Gold
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832150-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 1000W Push On/Off Rotary Dimmer Brushed Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-832350-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 1000W Push On/Off Rotary Dimmer Polished Stainless Steel
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-832550-WEB-R.jpg)
Synergy Sleek 1 Gang 2 Way 1000W Push On/Off Rotary Dimmer Gold
Excluding VAT