-
Assembly arrangement
-
Transparent
-
Material
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Output voltage
-
Length
-
Surface protection
-
Model
-
Mounting method
-
Serial dimmer
-
Substation input
-
Substation input
-
Light value memory
-
Light value memory
-
Device width
-
Applicable with button
-
Applicable with button
-
Device height
-
Applicable with movement sensor
-
Type of fastening
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Housing
-
Suitable for constant current
-
Suitable for constant voltage
-
Suitable for outdoor use
-
Suitable for DC-voltage (primary side)
-
Output power
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Width
-
Height
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-574310-WEB-R.jpg)
Arteor 400W Universal Push Button Dimmer 2 Module Round Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/574339-LEGRAND-1000.jpg)
Arteor 400W Universal Push Button Dimmer 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-574338-WEB-R.jpg)
Arteor 0-10V Push Button Dimmer 2 Module Round Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572936-WEB-R.jpg)
Arteor 400W Universal Push Button Dimmer 2 Module Square Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572937-WEB-R.jpg)
Arteor 400W Universal Push Button Dimmer 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572739-LEGRAND-1000.jpg)
Arteor 400W Universal Push Button Dimmer 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-574319-WEB-R.jpg)
Arteor 400W Universal Push Button Dimmer 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572938-WEB-R.jpg)
Arteor 0-10V Push Button Dimmer 2 Module Square Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-572939-WEB-R.jpg)
Arteor 0-10V Push Button Dimmer 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572738-WEB-R.jpg)
Arteor 0-10V Push Button Dimmer 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/574318-LEGRAND-1000.jpg)
Arteor 0-10V Push Button Dimmer 2 Module Round White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/572239-LEGRAND-1000.jpg)
Arteor 400W Universal Push Button Dimmer 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/572238-LEGRAND-1000.jpg)
Arteor 0-10V Push Button Dimmer 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-570053-WEB-R.jpg)
Arteor 400W Leading Edge Rotary Dimmer 2 Module Square Champagne
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-571053-WEB-R.jpg)
Arteor 400W Leading Edge Rotary Dimmer 2 Module Square Soft Alu
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-572713-WEB-R.jpg)
Arteor 400W Leading Edge Rotary Dimmer 2 Module Square Magnesium
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-00/LG-572213-WEB-R.jpg)
Arteor 400W Leading Edge Rotary Dimmer 2 Module Square White
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-30/LG-040149-WEB-R.jpg)
Legrand Active Power Compensator
Excluding VAT