Filter
Clear all
Category
Technical characteristics
-
Partition height
-
Material
-
Material quality
-
Mounting perforation
-
Mounting perforation
-
Suitable for wire mesh tray
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Type of fastening
-
Stainless steel, pickled
-
Colour
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-Ladderdivider.jpg)
Legrand
Swifts
REF. PDVG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Divider 93mm x 3m
£219.42
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-15/LG-CUR.jpg)
Legrand
Swifts
REF. PCURG
Swifts Heavy Duty Hot Dip Galvanised Steel Cable Ladder Curved Divider 93mm x 1m
£111.35
/
1 piece
Excluding VAT
You can only compare 4 products, you must remove 1 to add this one