-
Cover model
-
Type of covering
-
Housing material
-
Type of door
-
Transparent cover/door
-
Transparent cover/door
-
With lock
-
Surface protection
-
Mounting method
-
With mounting plate
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Material plate thickness door/cover
-
Number of openings for flange plates
-
Number of openings for flange plates
-
Circuit integrity
-
Extension possible
-
Suitable for outdoor use
-
Suitable for lightning protection
-
Protection class
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036287_pw_92786.jpg)
Marina IP66 GRP Free Standing Enclosure 1860mm x 800mm x 463mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036286-LEGRAND.jpg)
Marina IP66 GRP Free Standing Enclosure 1660mm x 800mm x 463mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/LG-036285-WEB-R.jpg)
Marina IP66 GRP Free Standing Enclosure 1460mm x 800mm x 463mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036264-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 1220mm x 810mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036263-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 1020mm x 810mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036281-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure with Glazed Door and Tinted Glass Window 820mm x 610mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036261-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 820mm x 610mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036276-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure with Glazed Door and Tinted Glass Window 720mm x 510mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036256-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 720mm x 510mm x 250mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036275-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure with Glazed Door and Tinted Glass Window 610mm x 400mm x 257mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036272-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure with Glazed Door and Tinted Glass Window 500mm x 400mm x 206mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036255-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 610mm x 400mm x 257mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036271-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure with Glazed Door and Tinted Glass Window 400mm x 300mm x 206mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036252-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 500mm x 400mm x 206mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036251-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 400mm x 300mm x 206mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-45/036250-LEGRAND-1000.jpg)
Marina IP66 GRP Wall Mounting Enclosure 300mm x 220mm x 160mm
Excluding VAT