-
Cover model
-
Type of covering
-
Housing material
-
Type of door
-
Type of closure
-
Transparent cover/door
-
With lock
-
Mounting method
-
Signal passing door
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Inner depth
-
Inner depth
-
Earthing terminal block
-
Earthing terminal block
-
Neutral terminal block
-
Neutral terminal block
-
DIN-rail
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-601988-WEB-R.jpg)
Plexo³ IP65 Weatherproof Enclosure 4 Row 72 Module 822mm x 448mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601987-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 3 Row 54 Module 622mm x 448mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601986-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 2 Row 36 Module 432mm x 448mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601983-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 3 Row 36 Module 622mm x 340mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601982-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 2 Row 24 Module 432mm x 340mm x 161mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601985-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 18 Module 282mm x 448mm x 141mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601981-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 12 Module 282mm x 340mm x 141mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601978-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 8 Module 200mm x 200mm x 116mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601976-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 6 Module 200mm x 164mm x 116mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/601974-LEGRAND-600.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 4 Module 200mm x 128mm x 116mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/10-30/LG-601932-WEB-R.jpg)
Plexo³ IP65 Weatherproof Enclosure 1 Row 2+1 Module 174mm x 93mm x 109mm
Excluding VAT