-
Material
-
Material quality
-
Connector
-
Surface protection
-
Tamperproof
-
Suitable for use in an IP30 system
-
Suitable for use in an IPXXD system
-
Suitable for use in an IP4X system
-
Suitable for use in an IP54 system
-
Suitable for use in an IP55 system
-
Suitable for distribution trunking system
-
Suitable for lighting trunking system
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 300mm x 300mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 300mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 225mm x 225mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 300mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 225mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 225mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 225mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 150mm x 150mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 150mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 150mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 150mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 100mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 100mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 100mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 75mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 75mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/24-11-2023/02-00/LG-MGIPxE-WEBGEN-L.jpg)
Salamandre IP4X Pre-Galvanised Steel Distribution Trunking End Cap 50mm x 50mm
Excluding VAT