-
Cable tray height
-
Cable tray height
-
Cable tray height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Suitable for circuit integrity
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637948-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 600mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637938-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 500mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637928-LEGRAND-1000.jpg)
Legrand PVC Cable Tray End Cap 400mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637858-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 400mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637848-LEGRAND-1000.jpg)
Legrand PVC Cable Tray End Cap 300mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637918-LEGRAND-1000.jpg)
Legrand PVC Cable Tray End Cap 300mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637758-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 400mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637908-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 200mm x 100mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637748-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 300mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637738-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 200mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637838-LEGRAND-1000.jpg)
Legrand PVC Cable Tray End Cap 200mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637828-LEGRAND-1000.jpg)
Legrand PVC Cable Tray End Cap 150mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/637818-LEGRAND-1000.jpg)
Legrand PVC Cable Tray End Cap 100mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637728-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 150mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637808-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 75mm x 75mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637718-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 100mm x 50mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-637708-WEB-R.jpg)
Legrand PVC Cable Tray End Cap 75mm x 50mm
Excluding VAT