Filter
Clear all
Category
Technical characteristics
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-127-WEB-R.jpg)
Legrand
REF. TC1279-127
Legrand Fibre Raceway Slotted End Cap 50mm x 50mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-251-WEB-R.jpg)
Legrand
REF. TC1279-251
Legrand Fibre Raceway Slotless End Cap 100mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-252-WEB-R.jpg)
Legrand
REF. TC1279-252
Legrand Fibre Raceway Slotless End Cap 220mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-288-WEB-R.jpg)
Legrand
REF. TC1279-288
Legrand Fibre Raceway Slotless End Cap 300mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-56-WEB-R.jpg)
Legrand
REF. TC1279-56
Legrand Fibre Raceway Slotted End Cap 220mm x 100mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/11-15/LG-TC1279-57-WEB-R.jpg)
Legrand
REF. TC1279-57
Legrand Fibre Raceway Slotted End Cap 100mm x 100mm
You can only compare 4 products, you must remove 1 to add this one