-
Type of accessory/spare part
-
Nominal current
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Length
-
Length
-
Length
-
Length
-
Connector system system-oriented
-
Connection 1
-
Connection 2
-
Number of cores
-
Material outer sheath
-
Material outer sheath
-
Temperature resistance
-
Colour outer sheath
-
Spiralized cable
-
With protective conductor
-
With cord switch
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Oil resistant according to EN IEC 60811-404
-
Outer diameter approx.
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Nominal voltage
-
Frequency
![title](/sites/g/files/ocwmcr866/files/ecat_assets/15-03-2024/02-30/EL-IAB630B-WEB-F.jpg)
Intersoc-R 16A Power Out End Cap with Flex to Female GST Connector 3m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/15-03-2024/02-30/EL-IAB620B-WEB-F.jpg)
Intersoc-R 16A Power Out End Cap with Flex to Female GST Connector 2m
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/15-03-2024/02-30/EL-IAB610B-WEB-F.jpg)
Intersoc-R 16A Power Out End Cap with Flex to Female GST Connector 1m
Excluding VAT
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Intersoc-R 16A Power Out End Cap with Female ST Connector
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/15-03-2024/02-30/EL-IAB600B-WEB-F.jpg)
Intersoc-R 16A Power Out End Cap with Female GST Connector
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/15-03-2024/02-30/EL-IAZ001A-WEB-F.jpg)
Intersoc-R Blank End Cap
Excluding VAT