-
Construction type
-
Cable tray height
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Inner radius
-
Model
-
Surface protection
-
Surface protection
-
Suitable for circuit integrity
-
NATO-mounting holes
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 600mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 600mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 450mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 450mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 300mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 300mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 225mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 225mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 150mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 150mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 100mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 100mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 75mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 50mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 75mm x 25mm
Excluding VAT
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-MRFT.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Equal Tee 50mm x 25mm
Excluding VAT