Filter
Clear all
Category
Technical characteristics
-
Cable tray height
-
Construction type
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Material
-
Material quality
-
Inner radius
-
Inner radius
-
Surface protection
-
Model
-
Suitable for circuit integrity
-
NATO-mounting holes
-
Stainless steel, pickled
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFT.jpg)
Legrand
Swifts
REF. XRFT100G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 100mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFT.jpg)
Legrand
Swifts
REF. XRFT300G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 300mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFT.jpg)
Legrand
Swifts
REF. XRFT450G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 450mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFT.jpg)
Legrand
Swifts
REF. XRFT600G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 600mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFT.jpg)
Legrand
Swifts
REF. XRFT225G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 225mm x 80mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr866/files/ecat_assets/10-11-2023/09-00/LG-XRFT.jpg)
Legrand
Swifts
REF. XRFT150G
Swifts Extra Heavy Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 150mm x 80mm
You can only compare 4 products, you must remove 1 to add this one